(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fitting Anti-Static Gloves (Non-Coated Inner Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,082.72 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
702L
702M
702S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Weight Inner capacity

₹ 1,082.90

10 Pack(s)

10 Pieces Per Package

6 Day(s) or more L 22 8.5 7 Overlock: gray 160 g 1 bag (10 pairs)

₹ 1,082.72

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M 21 8 7 Overlock: green 155 g 1 bag (10 pairs)

₹ 1,082.72

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more S 20 7.5 6.5 Overlock: white 145 g 1 bag (10 pairs)

Basic Specifications

  • Product Model
    Non-Coat
  • The intended use
    For work
  • Gauge
    13
  • Inner capacity
    1 bag (10 pairs)

Product Description

Anti-static gloves that use conductive thread to prevent static charge caused by friction and contact.
[Features]
· Woven in with carbon fibers, and usable for static charge prevention.
· 13G woven thin type has superior breathability, with a good fit and feel.
· Urethane processing provides excellent grip, and prevents dust generation.
· The processed layer is thin, providing a much better bare-hands feel than other palm-coated gloves.
· Quality and durability are equivalent to competitor products, at an affordable price.
· Suited for working with electronic boards and electronic parts that are susceptible to static electricity.
[Applications]
· Quality inspections, control processes, precision parts assembly, general work sites, selection work, precision machinery work
· Suited for packaging work, electronic parts assembly work, and other work involving handling special parts.
· Urethane processing enables smooth work without leaving marks on contacted areas.
· Can be used for gardening work, agriculture, field work, picking work, and general work, and also as normal anti-static gloves.

Part Number
702L
702M
702S
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color Weight Inner capacity

₹ 1,082.90

10 Pack(s)

10 Pieces Per Package

6 Day(s) or more L 22 8.5 7 Overlock: gray 160 g 1 bag (10 pairs)

₹ 1,082.72

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M 21 8 7 Overlock: green 155 g 1 bag (10 pairs)

₹ 1,082.72

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more S 20 7.5 6.5 Overlock: white 145 g 1 bag (10 pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1