(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Plastic Taper Gauge with Kaidan Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Plastic Taper Gauge with Kaidan Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,073₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taper gauge with easy-to-read stepped scale.
[Features]
· Made from plastic to prevent damage to the target object.
· With clip-shaped slit.
· Easy-to-read 0.1‑mm stepped graduation scale.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Ideal for measurement of grooves, gaps, hole diameters, etc.

 
Part Number
TPG-800KD-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,073.36

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Measuring Range(mm) 1 to 15 Standard 800
Scale 0.1 mm Mass(g) 5 Material Polycarbonate
Instrument Error(mm) ±0.2 Total length(mm) 158

Please check the type/dimensions/specifications of the part TPG-800KD-KOUSEI in the Plastic Taper Gauge with Kaidan Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.