(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Taper Gauge TPG-700AC: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Taper Gauge TPG-700AC: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,251₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handy taper gauge with PC plastic pocket-clip type storage case.
[Features]
Satin finish.
· With straight scale on the reverse side and dedicated round hole conversion table.
· Includes a PC plastic pocket-clip type storage case.
· Front side: width scale (for reference); Reverse side: length scale (for reference.)
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· For measurement of grooves, gaps, hole diameters, etc.

 
Part Number
TPG-700AC-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,250.71

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Measuring Range(mm) 1 to 15 Thickness(mm) 1.2
Scale 0.1 Taper angle 7°9'10" Mass(g) 10
Material Hardened stainless steel (SUS420J2) Instrument Error(mm) ±0.05 Total length(mm) 148.5
Specifications Hardness: HV480 Feature 1 · Satin finish · With straight scale on the reverse side and a dedicated conversion table for round holes · Handy polycarbonate pocket clip type carrying case for storage and carrying with you · Front: width graduations (for reference); Reverse side: length graduations (for reference) Use Measurement of grooves, gaps, hole diameters, etc.

Please check the type/dimensions/specifications of the part TPG-700AC-KOUSEI in the Taper Gauge TPG-700AC: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.