(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper Gauge With KAIDAN Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Taper Gauge With KAIDAN Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,554₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Set of straight scale and taper gauge.
[Features]
· The new-design straight scale with stepped graduations helps prevent errors when reading measurements.
· Set of taper gauge (#7001-15) and 130‑mm straight scale.
· With handy clip for carrying.
· Features an easy-to-read straight scale with stepped graduations at 1‑mm intervals which can be used by simply turning the gauge over.
· Satin finish.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for measurement of grooves, gaps, hole sizes, lengths etc.

 
Part Number
700SKD-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,554.07

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Measuring Range(mm) 1 to 15 Scale Interval(mm) 0.1
Taper angle 7°9'10" Mass(g) 40 Material Hardened stainless steel (SUS420J2)
Instrument Error(mm) ±0.05 Total length(mm) 148.5 Specifications [Straight scale] Measuring range: 0 to 130 mm, Instrumental error: ±0.13 mm; Scale interval: 0.5 mm; Overall length: 155 mm
Feature 1 Set of taper gauge (#700 1-15) and 130‑mm straight scale. Includes a handy pocket clip for carrying with you. Features an easy-to-read straight scale with stepped graduations at 1‑mm intervals which can be used by simply turning the gauge over. Satin finish. Use Measurement of grooves, gaps, hole sizes, lengths etc.

Please check the type/dimensions/specifications of the part 700SKD-KOUSEI in the Taper Gauge With KAIDAN Scale: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.

X
whatsapp-qr whatsapp-icon