(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Circular Taper Gauge: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Circular Taper Gauge: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,906₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A handy taper gauge for quantity inspections of hole diameters, gap widths and the internal diameters of tubing.
[Features]
· Comes with a cap for protecting the gauge tip.
· Carbon tool steel gauge and brass case.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· For measurement of grooves, gaps, hole diameters, etc.

 
Part Number
TPG-715B-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,905.58

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Measuring Range(mm) 1 to 6 Standard 715B
Scale 0.1 Trusco Code 377-6778 Taper angle 5°43'29"
Mass(g) 80 Material Gauge: carbon tool steel; Case: brass Instrument Error(mm) ±0.05 mm
Total length(mm) 168 Feature 1 Includes a cap to protect the tip of the gauge Use Measurement of grooves, gaps, hole diameters, etc.

Please check the type/dimensions/specifications of the part TPG-715B-KOUSEI in the Circular Taper Gauge: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.