(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Taper Gauge, Satin Finish: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram (Part Number)

Circular Taper Gauge, Satin Finish: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,555₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A handy taper gauge for quantity inspections of hole diameters, gap widths and the internal diameters of tubing.
[Features]
Satin finish.
· Handy for measuring hole diameters, gap widths and the internal diameters of tubing.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for measurement of grooves, gaps, hole diameters, etc.

 
Part Number
TPG-710B-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,555.44

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Measuring Range(mm) 4 to 15 Standard 710B
Scale 0.1 Taper angle 5°44' Mass(g) 140
Material Gauge: machine-grade carbon steel; Grip: free-cutting steel Instrument Error(mm) ±0.05 mm Total length(mm) 175
Feature 1 Satin finish Use Measurement of grooves, gaps, hole diameters, etc.

Please check the type/dimensions/specifications of the part TPG-710B-KOUSEI in the Circular Taper Gauge, Satin Finish: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram series.

X
whatsapp-qr whatsapp-icon