(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper Gauge Narrow Width Type: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Taper Gauge Narrow Width Type: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,702₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A narrow width type taper gauge that allows easy dimensional measurement of grooves and gaps simply by inserting the gauge into the gap.
[Features]
· Use the thickness of the taper to measure the groove width, which is indicated by the graduation on the gauge.
· Mainly used when taking measurements by being inserted into a gap.
· Satin finish.
· With ball chain. Comes in a handy PC plastic carry case.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for measurement of grooves, gaps, etc.
· Can also be used as a height adjustment jig.

 
Part Number
TPG-270AA-KOUSEI
TPG-270BB-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Standard Trusco Code Product Dimension
(mm)
Taper angle Mass
(g)

₹ 7,701.64

1 Piece(s) 15 Day(s) or more 0.3 to 3270AA377-6701Overall length 127.5 × Width 61°54'33"18

₹ 8,401.67

1 Piece(s) 15 Day(s) or more 0.3 to 6270BB377-6719Overall length 160 × Width 62°51'45"38

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Number of Sheets(sheet) 1 Scale 0.05
Material Machine-grade carbon steel (not hardened) Instrument Error(mm) ±0.04 mm Feature 1 Use the thickness of the taper to measure the groove width, which is indicated by the graduation on the gauge. Mainly used when taking measurements by being inserted into a gap.
Feature 2 Satin finish Feature 3 With ball chain Feature 4 Comes in a handy PC plastic carry case
Use Measurement of grooves, gaps, etc.
X
whatsapp-qr whatsapp-icon