(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper Gauge TPG-700A/700B/700C/700D: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Taper Gauge TPG-700A/700B/700C/700D: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,043₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taper gauge that allows easy dimensional measurement of grooves and gaps simply by inserting the gauge into the gap.
[Features]
· Made from hardened stainless steel with a satin finish. Lightweight, rustproof and can be easily carried with you.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Used for measurement of grooves, gaps, hole diameters, etc.

 
Part Number
TPG-700A-KOUSEI
TPG-700B-KOUSEI
TPG-700C-KOUSEI
TPG-700D-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Standard Trusco Code Mass
(g)
Total length
(mm)

₹ 6,043.11

1 Piece(s) 14 Day(s) or more 1 to 15#700 1-15-10148.5

₹ 6,554.07

1 Piece(s) 14 Day(s) or more 15 to 30#700 15-30-40153

₹ 6,991.58

1 Piece(s) 15 Day(s) or more 30 to 45#700 30-45377-672760159

₹ 7,153.16

1 Piece(s) 15 Day(s) or more 45 to 60#700 45-60377-673580161.5

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Number of Sheets(sheet) 1 Thickness(mm) 1.2
Scale 0.1 Taper angle 7°9'10" Material Hardened stainless steel (SUS420J2) / Hardness: HV480
Instrument Error(mm) ±0.05 mm Feature 1 Satin finish Use Measurement of grooves, gaps, hole diameters, etc.
X
whatsapp-qr whatsapp-icon