(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Taper Gauge TPG-270A/270B: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram

Taper Gauge TPG-270A/270B: Includes Inspection Report / Calibration Certificate / Product Traceability Diagram
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,096₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Taper gauge that allows easy dimensional measurement of grooves and gaps simply by inserting the gauge into the gap.
[Features]
· Use the thickness of the taper to measure the groove width, which is indicated by the graduation on the gauge.
· Satin finish.
· Comes in a handy PC plastic carry case.
· Includes inspection report, calibration certificate and product traceability diagram.
[Applications]
· Insert into gaps to measure grooves, gaps, etc.

 
Part Number
TPG-270A-KOUSEI
TPG-270B-KOUSEI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Taper angle

₹ 7,095.91

1 Piece(s) 15 Day(s) or more 0.3 to 41°54'33"

₹ 7,570.05

1 Piece(s) 15 Day(s) or more 0.4 to 62°51'45"

Loading...

  1. 1

Basic Information

Calibration Certificate Yes Product Dimension(mm) 160 × 11 Scale Interval(mm) 0.05
Mass(g) 95 Material Machine-grade carbon steel (not hardened) Instrument Error(mm) ±0.04
X
whatsapp-qr whatsapp-icon