(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
K‑Thermocouple Temperature Sensor - Air / Air Flow Sensor

K‑Thermocouple Temperature Sensor - Air / Air Flow Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,194₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]● A K‑type thermocouple with mini omega connector. ● Because the rod has a hole in it, the sensor can be used as an atmospheric temperature sensor.

Part Number
LP-21
LP-22
TPK-08
TPK-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,194.24

1 Piece(s) 12 Day(s) or more

₹ 8,063.51

1 Piece(s) 12 Day(s) or more

₹ 18,987.67

1 Piece(s) 12 Day(s) or more

₹ 15,228.33

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Other Accessory
X
whatsapp-qr whatsapp-icon