(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Victory Sandpaper 8-Sheet Set【8 Pieces Per Package】

Victory Sandpaper 8-Sheet Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      474₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Original surface preparation through to finishing of woodwork, metals, etc.
· Removal of paint, varnish or rust.
[Applications]
· Replacement paper for electric sanders, or for manual sanding.

Part Number
KM-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 474.49

5 Pack(s)

8 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Products Overall Length(mm) 230 Particle Size(#) 150 / 80 / 240
Single Product Set Product Set Product JAN code 4904781174560 Thickness(mm) 5
Package weight(g) 54

Please check the type/dimensions/specifications of the part KM-1 in the Victory Sandpaper 8-Sheet Set series.

X
whatsapp-qr whatsapp-icon