(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Victory Bevel Brush For Brass And Copper Materials

Victory Bevel Brush For Brass And Copper Materials

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Surface polishing and deburring of brass and copper materials, bringing out the woodgrain of any kind of wood product.

Part Number
GBP-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,990.87

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Wire diameter(mm) 0.15
Length(mm) 75 Height(mm) 32 Width(mm) 75
Package size - length(mm) 90 Package size - width(mm) 90 Package size - height(mm) 40
Maximum rotational speed(rpm) 12,000 Bristle length(mm) 13 Nut diameter M10 × P1.5
JAN code 4904781065394 Mass(g) 190 Package weight(g) 196
Material Wire material: Brass wire Specifications Work materials: Brass, copper materials

Please check the type/dimensions/specifications of the part GBP-3 in the Victory Bevel Brush For Brass And Copper Materials series.

X
whatsapp-qr whatsapp-icon