(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This cup brush can be used for scratch removal and deburring on general metals, woodwork, etc.
Product Type | Cup Type Brush | Hair material | Nylon | Outer Diameter(mm) | 75 |
---|---|---|---|---|---|
Wire diameter(mm) | 0.9 | Length(mm) | 75 | Height(mm) | 50 |
Width(mm) | 75 | Package size - length(mm) | 80 | Package size - width(mm) | 80 |
Package size - height(mm) | 60 | Maximum rotational speed(rpm) | 12,000 | Bristle length(mm) | 25 |
Nut diameter | M10 × P1.5 | JAN code | 4904781065356 | Mass(g) | 208 |
Package weight(g) | 214 | Specifications | Work materials: General metal, woodwork |
Please check the type/dimensions/specifications of the part GCP-4 in the Victory Nylon Cup Brush For General Metals And Woodwork series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy