(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Cutter, T-Shape

Carbide Rotary Cutter, T-Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a T-type carbide rotary cutter.
[Shank Diameter (mm)]6
[Blade Length (mm)]4

Part Number
T14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,383.44

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type shank diameter 6 mm blade diameter(mm) 14 Blade Length(mm) 4
Overall length(mm) 55 Shape details T shape JAN code 2041341200146

Please check the type/dimensions/specifications of the part T14 in the Carbide Rotary Cutter, T-Shape series.

X
whatsapp-qr whatsapp-icon