(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Cutter, 90° Cone Shape

Carbide Rotary Cutter, 90° Cone Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,340₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Honorloy Carbide Bur Carbide Rotary Cutter 90°Cone Type.

Part Number
W06
W13
W22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
JAN code

₹ 4,340.05

1 Piece(s) 14 Day(s) or more 650502041341100064

₹ 5,904.47

1 Piece(s) 6 Day(s) or more 12.760602041341100132

₹ 11,120.07

1 Piece(s) 10 Day(s) or more 2265652041341100224

Loading...

  1. 1

Basic Information

Shape 90° Cone Type Product Type shank diameter 6 mm Both corners 90°
X
whatsapp-qr whatsapp-icon