(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Tapered Oval Shape

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Tapered Oval Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,693₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a tapered oval type carbide rotary cutter for cutting difficult-to-cut materials.
[Shank Diameter (mm)]6

Part Number
I10-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,692.56

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Tapered oval tip Product Type shank diameter 6 mm blade diameter(mm) 9.7
Blade Length(mm) 26 Overall length(mm) 70 Applications For cutting hard-to-cut material
JAN code 2041340900115

Please check the type/dimensions/specifications of the part I10-S in the Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Tapered Oval Shape series.

X
whatsapp-qr whatsapp-icon