(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This is a cone tip type carbide rotary cutter.
Spiral cut / cross cut
Part Number |
---|
H03 |
H06 |
H08 |
H13 |
HD03 |
HD06 |
HD08 |
HD10 |
HD13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Blade tip shape | blade diameter (mm) | Blade Length (mm) | Overall length (mm) | Blade tip shape details | JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,716.71 | 1 Piece(s) | 13 Day(s) or more | shank diameter 3 mm | Spiral cut | 3 | 16 | 38 | Plain cut | 2041340800033 | ||
₹ 4,340.05 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Spiral cut | 6 | 12 | 55 | Plain cut | 2041340800064 | ||
₹ 4,354.78 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Spiral cut | 7.8 | 13 | 55 | Plain cut | 2041340800088 | ||
₹ 8,549.76 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Spiral cut | 12.7 | 26 | 70 | Plain cut | 2041340800132 | ||
₹ 2,716.71 | 1 Piece(s) | 14 Day(s) or more | shank diameter 3 mm | Cross Cut | 3 | 16 | 38 | Cross cut | 2041340803034 | ||
₹ 4,340.05 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Cross Cut | 6 | 12 | 55 | Cross cut | 2041340803065 | ||
₹ 4,354.78 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Cross Cut | 7.8 | 13 | 55 | Cross cut | 2041340803089 | ||
₹ 6,142.87 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Cross Cut | 9.7 | 17 | 55 | Cross cut | 2041340803102 | ||
₹ 8,549.76 | 1 Piece(s) | 14 Day(s) or more | shank diameter 6 mm | Cross Cut | 12.7 | 26 | 70 | Cross cut | 2041340803133 |
Loading...
Shape | Cone Cutoff Tip Type |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy