(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Rotary Cutter, Cone-With-Round-Tip Shape

 Carbide Rotary Cutter, Cone-With-Round-Tip Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,337₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a round type carbide rotary cutter cone.
[Shank Diameter (mm)]3/6

Part Number
E03
E04
E06
E08
E063
E10
E13C
E13M
ED03
ED04
ED06
ED08
ED063
ED10
ED13C
ED13M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
Blade tip shape details JAN code

₹ 2,716.71

1 Piece(s) 6 Day(s) or more shank diameter 3 mmSpiral cut31238Plain cut / End cut2041340500032

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut41560Plain cut / End cut2041340500049

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut61755Plain cut / End cut2041340500063

₹ 5,203.96

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut7.81755Plain cut / End cut2041340500087

₹ 4,176.65

1 Piece(s) 14 Day(s) or more shank diameter 3 mmSpiral cut61248Plain cut / End cut2041340502630

₹ 7,021.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut9.72670Plain cut / End cut2041340500100

₹ 9,890.51

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut12.73484Plain cut / End cut2041340500131

₹ 10,486.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut12.73484Plain cut / End cut2041340500148

₹ 2,336.60

1 Piece(s) 14 Day(s) or more shank diameter 3 mmCross Cut31238Cross cut2041340503033

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut41560Cross cut2041340503040

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut61755Cross cut2041340503064

₹ 5,203.96

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut7.81755Cross cut2041340503088

₹ 4,176.65

1 Piece(s) 14 Day(s) or more shank diameter 3 mmCross Cut61248Cross cut2041340504634

₹ 7,021.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut9.72670Cross cut2041340503101

₹ 9,890.51

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut12.73484Cross cut2041340503132

₹ 10,486.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut12.73484Cross cut2041340503149

Loading...

  1. 1

Basic Information

Shape Cone Rounded Tip Type