(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Ball Shape

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Ball Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,959₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a ball type carbide rotary cutter for cutting difficult-to-cut materials.
[Shank Diameter (mm)]6

Part Number
C10-S
C13-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Overall length
(mm)
JAN code

₹ 4,958.85

1 Piece(s) 14 Day(s) or more 9.7552041340306108

₹ 7,320.20

1 Piece(s) 14 Day(s) or more 12.7602041340306139

Loading...

  1. 1

Basic Information

Shape Ball Type Product Type shank diameter 6 mm Applications For cutting hard-to-cut material