(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Rotary Cutter For Cutting Light Metal Alloy, Cylinder-With-Round-Tip Shape

Carbide Rotary Cutter For Cutting Light Metal Alloy, Cylinder-With-Round-Tip Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,339₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a cylinder type carbide rotary cutter for cutting light alloys.
[Shank Diameter (mm)]6

Part Number
B08-A
B10-A
B13-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
JAN code

₹ 5,339.24

1 Piece(s) 14 Day(s) or more 7.815552041340205081

₹ 7,037.60

1 Piece(s) 14 Day(s) or more 9.720602041340205104

₹ 9,331.98

1 Piece(s) 14 Day(s) or more 12.726752041340205135

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder Product Type shank diameter 6 mm Applications For cutting light metal alloy
X
whatsapp-qr whatsapp-icon