(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Rotary Cutter, Cylinder-With-Round-Tip Shape

Carbide Rotary Cutter, Cylinder-With-Round-Tip Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a cylinder type carbide rotary cutter.
Spiral cut / cross cut

Part Number
B03
B04
B08
B063
B10
B13C
B13M
BD03
BD04
BD06
BD08
BD063
BD10
BD13C
BD13M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct Type Blade tip shape blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
Blade tip shape details JAN code

₹ 2,716.71

1 Piece(s) 14 Day(s) or more shank diameter 3 mmSpiral cut31238Plain cut2041340200031

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut41560Plain cut2041340200048

₹ 4,921.35

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut7.81555Plain cut2041340200086

₹ 4,176.65

1 Piece(s) 14 Day(s) or more shank diameter 3 mmSpiral cut61248Plain cut2041340202639

₹ 6,463.00

1 Piece(s) 6 Day(s) or more shank diameter 6 mmSpiral cut9.72060Plain cut2041340200109

₹ 8,549.76

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut12.72675Plain cut2041340200130

₹ 8,884.62

1 Piece(s) 14 Day(s) or more shank diameter 6 mmSpiral cut12.72675Plain cut2041340200147

₹ 2,716.71

1 Piece(s) 6 Day(s) or more shank diameter 3 mmCross Cut31238Cross cut2041340203032

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut41560Cross cut2041340203049

₹ 4,519.53

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut61555Cross cut2041340203063

₹ 4,921.35

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut7.81555Cross cut2041340203087

₹ 4,176.65

1 Piece(s) 14 Day(s) or more shank diameter 3 mmCross Cut61248Cross cut2041340204633

₹ 6,463.00

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut9.72060Cross cut2041340203100

₹ 8,549.76

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut12.72675Cross cut2041340203131

₹ 8,884.62

1 Piece(s) 14 Day(s) or more shank diameter 6 mmCross Cut12.72675Cross cut2041340203148

Loading...

  1. 1

Basic Information

Shape Round tip type cylinder