(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 (Part Number)

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please use an insert and holder with the same seat height.

Product Description

[Features]
· Attained excellent stability and long life for grooving and side-turning
· Excellent chip processing and glossy groove bottom surface in side-turning
· Favorable chip processing and beautiful groove bottom surface in grooving
· For automatic lathe

Part Number
GTWPR1220-6G07
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

₹ 15,185.11

1 Piece(s) 13 Day(s) or more 67Right-hand1222.505.3G1220GWP○600AOB-5 * 16

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Maximum Machining Diameter(mm) ø42 Dimension L1(mm) 120
Dimension f(mm) 0.3 Applicable wrench LW-3S

Please check the type/dimensions/specifications of the part GTWPR1220-6G07 in the Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 series.

Product variants

Part Number
GTWPL1616-3D09
GTWPL1616-4E09
GTWPL1616-5F09
GTWPR1616-3D09
GTWPR1616-4E09
GTWPR1616-5F09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 39Left-hand162202.6D1616GWP○300AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 49Left-hand162203.5E1616GWP○400AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 59Left-hand162204.5F1616GWP○500AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 39Right-hand162202.6D1616GWP○300AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 49Right-hand162203.5E1616GWP○400AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 59Right-hand162204.5F1616GWP○500AOB-5 * 16