(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Attained excellent stability and long life for grooving and side-turning
· Excellent chip processing and glossy groove bottom surface in side-turning
· Favorable chip processing and beautiful groove bottom surface in grooving
· For automatic lathe
Part Number |
---|
GTWPL1216-4E07 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Dimension h1 (mm) | Dimension L2 (mm) | Dimension h2 (mm) | Dimension A (mm) | Seat height S | Dimension h (mm) | Dimension b (mm) | Applicable tip | Applicable tightening bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,185.11 | 1 Piece(s) | 13 Day(s) or more | 4 | 7 | Left-hand | 12 | 19.5 | 0 | 3.5 | E | 12 | 16 | GWP○400 | AOB-5 * 16 |
Loading...
Application | Outer Diameter Grooving | Maximum Machining Diameter(mm) | ø42 | Dimension L1(mm) | 120 |
---|---|---|---|---|---|
Dimension f(mm) | 0.3 | Applicable wrench | LW-3S |
Please check the type/dimensions/specifications of the part GTWPL1216-4E07 in the Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 series.
Part Number |
---|
GTWPL1216-3D07 |
GTWPL1216-5F07 |
GTWPL1616-3D09 |
GTWPL1616-4E09 |
GTWPL1616-5F09 |
GTWPL1620-6G09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Dimension h1 (mm) | Dimension L2 (mm) | Dimension h2 (mm) | Dimension A (mm) | Seat height S | Dimension h (mm) | Dimension b (mm) | Applicable tip | Applicable tightening bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,185.11 | 1 Piece(s) | 13 Day(s) or more | 3 | 7 | Left-hand | 12 | 19.5 | 0 | 2.6 | D | 12 | 16 | GWP○300 | AOB-5 * 16 | ||
₹ 15,185.11 | 1 Piece(s) | 13 Day(s) or more | 5 | 7 | Left-hand | 12 | 19.5 | 0 | 4.5 | F | 12 | 16 | GWP○500 | AOB-5 * 16 | ||
₹ 16,391.91 | 1 Piece(s) | 13 Day(s) or more | 3 | 9 | Left-hand | 16 | 22 | 0 | 2.6 | D | 16 | 16 | GWP○300 | AOB-5 * 16 | ||
₹ 16,391.91 | 1 Piece(s) | 13 Day(s) or more | 4 | 9 | Left-hand | 16 | 22 | 0 | 3.5 | E | 16 | 16 | GWP○400 | AOB-5 * 16 | ||
₹ 16,391.91 | 1 Piece(s) | 13 Day(s) or more | 5 | 9 | Left-hand | 16 | 22 | 0 | 4.5 | F | 16 | 16 | GWP○500 | AOB-5 * 16 | ||
₹ 16,391.91 | 1 Piece(s) | 13 Day(s) or more | 6 | 9 | Left-hand | 16 | 25 | 0 | 5.3 | G | 16 | 20 | GWP○600 | AOB-5 * 16 |