(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 (Part Number)

Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,185₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Please use an insert and holder with the same seat height.

Product Description

[Features]
· Attained excellent stability and long life for grooving and side-turning
· Excellent chip processing and glossy groove bottom surface in side-turning
· Favorable chip processing and beautiful groove bottom surface in grooving
· For automatic lathe

Part Number
GTWPL1616-3D09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 39Left-hand162202.6D1616GWP○300AOB-5 * 16

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Maximum Machining Diameter(mm) ø42 Dimension L1(mm) 120
Dimension f(mm) 0.3 Applicable wrench LW-3S

Please check the type/dimensions/specifications of the part GTWPL1616-3D09 in the Holder For Grooving SCRUM DUO (Shank: 10 to 16) GTWPR/L-1 series.

Product variants

Part Number
GTWPL1216-3D07
GTWPL1216-4E07
GTWPL1216-5F07
GTWPL1616-4E09
GTWPL1616-5F09
GTWPL1620-6G09
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Dimension h1
(mm)
Dimension L2
(mm)
Dimension h2
(mm)
Dimension A
(mm)
Seat height S Dimension h
(mm)
Dimension b
(mm)
Applicable tip Applicable tightening bolt

₹ 15,185.11

1 Piece(s) 13 Day(s) or more 37Left-hand1219.502.6D1216GWP○300AOB-5 * 16

₹ 15,185.11

1 Piece(s) 13 Day(s) or more 47Left-hand1219.503.5E1216GWP○400AOB-5 * 16

₹ 15,185.11

1 Piece(s) 13 Day(s) or more 57Left-hand1219.504.5F1216GWP○500AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 49Left-hand162203.5E1616GWP○400AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 59Left-hand162204.5F1616GWP○500AOB-5 * 16

₹ 16,391.91

1 Piece(s) 13 Day(s) or more 69Left-hand162505.3G1620GWP○600AOB-5 * 16