Threading Whirling Set TWC9C/J/P-P2

[Features]
· Mount adapter, tip replacement holder, adapter mounting bolt, holder securing bolt, tip screw, and wrench included in whirling set.
· Simple removable system: Holder can be easily removed without removing the bolt, enabling tip replacement outside of the machine.

Part Number

Configured Part Number is shown.

Part Number
TWC9C1037P2
TWC9P1340P2
Part NumberVolume DiscountDays to ShipMachine name Lead angle
(°)
Dimension ⌀Ds
(ømm)
Dimension P.C.D.
(ømm)
Spindle mounting location Spindle manufacturer Spindle part number Adapter mounting bolt
9 Day(s) or more C12/16 / M12/16 / M12/16III / M20/32III±153730.5Comb blade, turretCITIZENLTR0170, LTR0168, MSW105, KSW110CS0310(M3)
9 Day(s) or more M12/16 / L20 / M20/M32±104032.5Comb blade, turretPCMLSW-101-L20, MSW-101, KSW-101CS0414 (M4)

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw With/without flat cutting blade NA Machine manufacturer CITIZEN
Number of blades(pcs.) 9 Dimension øDm(ømm) 12

Additional Products in this Category

Tech Support