• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Insert For Cut-Off (Without Breaker), CTPS-FRV-001

Part Number

Configured Part Number is shown.

CTPS07FRV-001-ZM3

Part Number
CTPS07FRV-001-ZM3
Part NumberVolume DiscountDays to ShipCompatible holder Specifications
10 Day(s) or more CTPS type / CTPSR-SUB typeMirror finish

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD-coated micrograin carbide Dimension w(mm) 0.7 Nose R details(mm) 0
Angle θ(°) 20 Breaker Y/N No Dimension A(mm) 0.28
Maximum parting diameter øD(mm) 4.0

Please check the type/dimensions/specifications of the part CTPS07FRV-001-ZM3 in the Insert For Cut-Off (Without Breaker), CTPS-FRV-001 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)