• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Insert For Cut-Off, CTV-A/B

Part Number

Configured Part Number is shown.

Part Number
CTV25R00A-ZM3
CTV25R00B-ZM3
CTV30R00A-ZM3
CTV30R00B-ZM3
Part NumberVolume DiscountDays to ShipDimension w
(mm)
Angle θ
(°)
Dimension A
(mm)
Compatible holder
10 Day(s) or more 2.580.41CTV (-S) type / CTV-X type / CTV-M (B) type
10 Day(s) or more 2.5170.83CTV (-S) type / CTV-X type / CTV-M (B) type
10 Day(s) or more 380.49CTV (-S) type / CTV-X type / CTV-M (B) type
10 Day(s) or more 3171.00CTV (-S) type / CTV-X type / CTV-M (B) type

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD-coated micrograin carbide Dimension L(mm) 12 Nose R details(mm) 0.05 or less

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)