• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Insert For Grooving, GTMX32-LS, Long, Ultra-Fine Particle Cemented Carbide Series

Part Number

Configured Part Number is shown.

Part Number
GTMX32100RLS-ZM3
GTMX32150RLS-ZM3
GTMX32200RLS-ZM3
Part NumberVolume DiscountDays to ShipDimension w
(mm)
Effective machining depth
(mm)
Dimension L
(mm)
Compatible holder Specifications
10 Day(s) or more 11.62GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH typeLong
10 Day(s) or more 1.52.73GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH typeLong
10 Day(s) or more 22.73GTT type / GTT-OH type / CH-GTT type / DS-GTT type / NGTN type / NGTB type / NGTA type / Y-GTT type / Y-GTT-OH typeLong

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting work material Stainless Steel / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose R Other Material type ZM3
Material classification PVD-coated micrograin carbide Nose R details(mm) 0.05

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)