Throw-Away Insert TPKR-MS【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TPKR1603PDRMS-TN7525
TPKR1603PDRMS-TTM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelTN75252020793

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast IronTTM2014835

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) T (Equilateral Triangle Type) Clearance angle P(11°) Available corners 3
Cutting blade length(mm) 16.50 Thickness(mm) 3.18

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)