• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Throw-Away Insert SPKR-MS【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

SPKR1203EDRMS-THM

Part Number
SPKR1203EDRMS-THM
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle P(11°) work material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy
Available corners 4 Cutting blade length(mm) 12.70 Thickness(mm) 3.18
Material type THM Order No. 2013717

Please check the type/dimensions/specifications of the part SPKR1203EDRMS-THM in the Throw-Away Insert SPKR-MS series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)