Classic Mill M68 Series Insert SEAN-1【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

SEAN1203AFN1-TTI25

Part Number
SEAN1203AFN1-TTI25
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

26 Day(s) or more

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) S (Square) Clearance angle E(20°) work material Steel / Stainless Steel
Available corners 4 Cutting blade length(mm) 12.70 Thickness(mm) 3.18
Material type TTI25 Order No. 2028344

Please check the type/dimensions/specifications of the part SEAN1203AFN1-TTI25 in the Classic Mill M68 Series Insert SEAN-1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)