• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

90° Shoulder Mill M680 Series Insert XPHT-MR【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
XPHT160412MR-TN2510
XPHT160412MR-TN6540
XPHT160412MR-TN7525
XPHT160412MR-TN7535
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Shipwork material Material type Order No.

10 Pieces Per Package

26 Day(s) or more Steel / Cast Iron / High Hardness MaterialTN25102029056

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast IronTN65252964142

10 Pieces Per Package

26 Day(s) or more Steel / Stainless SteelTN75252029058

10 Pieces Per Package

26 Day(s) or more Steel / Stainless Steel / Cast IronTN75352030378

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle P(11°) Available corners 2
Cutting blade length(mm) 15.67 Thickness(mm) 4.76 Nose R(°) 1.2
Dimension W(mm) 9.53

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)