(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Float, FQ Type

Quick Float, FQ Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quick Float, FQ Type
  • Quick Float, FQ Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,247₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Ideal for waste water, industrial wastewater and highly viscid liquids.
· The float is designed with a high buoyancy so that the device is not affected by matter suspended in the liquid or the viscosity of the measured liquid.
· Stable operation. The detection signal is not output unless the float is inverted at the upper and lower limit points, so operation is not affected by chattering due to turbulence or flow.
· Highly adaptable for any environment. Easy to install by simply suspending the device. The control range can be set freely.

 
Part Number
FQ-6-6M
FQ-8T-6M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFloat Material Cable material Weight material Rope material Operating Temperature
(℃)
Impact Resistance Float buoyancy
(N)

₹ 10,247.16

1 Piece(s) 6 Day(s) or more ABS, PP (float cap: ABS)Soft PVC coating ø6.5 (2 × 0.5 mm²)FC (black coating)--10 to +50100 m/s²Approx. 1.27

₹ 17,242.27

1 Piece(s) 8 Day(s) or more ABSHeat-resistant PVC coating ø8.1 (2 × 0.75 mm²)FC (black coating, ø80 × H45)Glass core PP (ø6)-20 to +70500 m/s²Approx. 1.21

Loading...

  1. 1

Basic Information

Product Model Others Cable length(m) 6 Float pressure resistance(kPa max.) 200
X
whatsapp-qr whatsapp-icon