- Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ballpoint GO-SAI Bits (Set of 5)
(i)
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Specifications of 485596
-
- Tip Type
- Ball Point Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 100
-
- Single Product Set Product
- Set Product
-
- Tip two-sided width size (mm)
- 3, 4, 5, 6, 8
-
- Bit Quantity
- 5
-
- Presence of magnet at the blade tip
- Available
-
- Description
- Ball point GO-SAI bits: Width across flats - 3 × 100, width across flats - 4 × 100, width across flats - 5 × 100, width across flats - 6 × 100, width across flats - 8 × 100...1 pc each
-
- JAN Code
- 4907587336965
-
- Size(mm)
- Individual packaging size 160 × 70 × 15
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,904.29
|
1 Piece(s)
|
Available |
5 Day(s) or more
|
Basic Specifications
-
- Tip Type
- Ball Point Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 100
-
- Single Product Set Product
- Set Product
-
- Tip two-sided width size (mm)
- 3, 4, 5, 6, 8
-
- Bit Quantity
- 5
-
- Presence of magnet at the blade tip
- Available
-
- Description
- Ball point GO-SAI bits: Width across flats - 3 × 100, width across flats - 4 × 100, width across flats - 5 × 100, width across flats - 6 × 100, width across flats - 8 × 100...1 pc each
-
- JAN Code
- 4907587336965
-
- Size(mm)
- Individual packaging size 160 × 70 × 15
Product Description
· A single-headed type bit for hex socket head bolts and hex socket head locking screws.
· The ballpoint shaped tip with a tilt angle of 26° is convenient for working in narrow and constricted spaces.
· Color coded. Makes bit selection easy.
· Edges cut with high precision enables great fitting.
· Made from Die Hard Steel (maximum hardness HRC62) (excluding width across flats 8, 10). Features strength, flexibility and excellent durability.
· Available in variety of sizes.
Specifications of 485596
-
- Tip Type
- Ball Point Type
-
- shank diameter(mm)
- 6.35
-
- Overall Length(mm)
- 100
-
- Single Product Set Product
- Set Product
-
- Tip two-sided width size (mm)
- 3, 4, 5, 6, 8
-
- Bit Quantity
- 5
-
- Presence of magnet at the blade tip
- Available
-
- Description
- Ball point GO-SAI bits: Width across flats - 3 × 100, width across flats - 4 × 100, width across flats - 5 × 100, width across flats - 6 × 100, width across flats - 8 × 100...1 pc each
-
- JAN Code
- 4907587336965
-
- Size(mm)
- Individual packaging size 160 × 70 × 15
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,904.29
|
1 Piece(s)
|
Available |
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy