(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

GO-SAI Bits (Set of 5)

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 485561

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm)
    3, 4
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    NA
  • Description
    Single-headed GO-SAI bits for precision screws +00 × 65, +0 × 65, +1 × 65, -3 × 65, -4 × 65...1 each
  • JAN Code
    4907587336613
  • Size(mm)
    Individual packaging size 160 × 70 × 8
Part Number
485561
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 898.80

10 Piece(s) 5 Day(s) or more

Basic Specifications

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm)
    3, 4
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    NA
  • Description
    Single-headed GO-SAI bits for precision screws +00 × 65, +0 × 65, +1 × 65, -3 × 65, -4 × 65...1 each
  • JAN Code
    4907587336613
  • Size(mm)
    Individual packaging size 160 × 70 × 8

Product Description

· A 5-piece set of double-headed, single-headed, cross-head, Flathead bits. A product line up full of variety.
· Color coded. Makes bit selection easy.
· Edges cut with high precision enables great fitting.
· Made from Die Hard Steel (maximum hardness HRC62). Features strength, flexibility and excellent durability.

Specifications of 485561

  • Tip Type
    Combination
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.00 / No.0 / No.1
  • Tip size / flathead (-) blade width (mm)
    3, 4
  • Bit Quantity
    5
  • Presence of magnet at the blade tip
    NA
  • Description
    Single-headed GO-SAI bits for precision screws +00 × 65, +0 × 65, +1 × 65, -3 × 65, -4 × 65...1 each
  • JAN Code
    4907587336613
  • Size(mm)
    Individual packaging size 160 × 70 × 8
Part Number
485561
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 898.80

10 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon