(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable stripper No.3700KS/KM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 141224

  • Applicable power cable
    For sheath outer diameter 4 to 16 mm
  • Overall length(mm)
    130
  • JAN code
    4907587014641
  • Weight(g)
    78
  • Mount size(mm)
    180 × 75 × 33
Part Number
141224
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,290.15

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Applicable power cable
    For sheath outer diameter 4 to 16 mm
  • Overall length(mm)
    130
  • JAN code
    4907587014641
  • Weight(g)
    78
  • Mount size(mm)
    180 × 75 × 33

Product Description

Stripper for stripping cable sheath
[Features]
· Strip effortlessly by just turning the tool and pulling.
· Non-slip pad with easy-to-open holding bracket.
· Features a dial at the base to adjust the cutting depth of blade.
· Lightweight, compact, and portable.
· 1 replacement blade included.
[Applications]
· For stripping the sheath of cabtire cables, cords, communication cables, etc.

Specifications of 141224

  • Applicable power cable
    For sheath outer diameter 4 to 16 mm
  • Overall length(mm)
    130
  • JAN code
    4907587014641
  • Weight(g)
    78
  • Mount size(mm)
    180 × 75 × 33
Part Number
141224
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 2,290.15

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1