Dial Caliper Gauges (Outside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Caution
Product Description
An ideal dial gauge for high-accuracy outer diameter measurements.
[Features]
· Instrument for measuring outer diameters.
[Applications]
· Useful for measuring the outer diameters of shafts.

High-precision measuring device; ideal for measuring outer diameters

Measurement example

Measurement example
Dimensional drawing

Dial Caliper Gauge (Outside) dimensional drawing
Units: mm
| Model No. | Leg length | A | B | C | D | E | F |
|---|---|---|---|---|---|---|---|
| AO-1 | 40 | 2.3 | 11.5 | 14.5 | 11.5 | 14.5 | 27 |
| AO-2 | 40 | 2.3 | 18.5 | 20.5 | 11.5 | 14.5 | 45 |
| AO-3 | 40 | 2.3 | 8.5 | 10.5 | 11.5 | 14.5 | 49 |
| BO-1 | 80 | 2.3 | 8.5 | 10.5 | 8.5 | 10.5 | 27.5 |
| BO-2 | 80 | 2.3 | 8.5 | 10.5 | 8.5 | 10.5 | 46.5 |
| BO-3 | 80 | 2.3 | 8.5 | 10.5 | 8.5 | 10.5 | 55.5 |
*Measuring tip: round φ1.6 mm probe
1. Push button (A0-1 is lever type)
2. Moving arm
3. Fixed arm
4. Bezel (ring)
5. Limit indicator
6. Clamp
| Product code | Model No. | Graduations (mm) | Measuring range (mm) | Instrumental error (mm) |
|---|---|---|---|---|
| 151561 | AO-1 | 0.01 | 0 to 12 | ±0.04 |
| 151562 | AO-2 | 0.01 | 10 to 12 | ±0.04 |
| 151563 | AO-3 | 0.01 | 20 to 32 | ±0.04 |
| 151571 | BO-1 | 0.025 | 0 to 25 | ±0.075 |
| 151572 | BO-2 | 0.025 | 10 to 35 | ±0.075 |
| 151573 | BO-3 | 0.025 | 20 to 45 | ±0.075 |
Related products
Single Block Gauge, Grade 0 Equivalent
High-accuracy class 0 equivalent model. Ideal as a reference standard gauge for construction work as well as for general measurement work.
Ideal for high-accuracy internal diameter measurements. A handy dial caliper gauge for hole diameter measurement and special shape internal diameter measurement.
Digital Large Character Thermo Hygrometer MT-892
Comfort display function. With MAX/MIN value display function.


