Loading...

Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram

Brand :
NIIGATASEIKI

Caution

    Product Description

    Dial gauge for internal diameter measurement with a wide application range, including hole diameter measurement and special shape internal diameter measurement (grooves.)
    [Features]
    · Useful for hole diameter measurement and special shape internal diameter measurement.
    [Applications]
    · Internal diameter measuring instrument with a wide application range, including high-precision internal diameter measurement and special shape internal diameter measurement (grooves.)

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    An ideal dial caliper gauge for high-accuracy internal diameter measurements

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    AI-2

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    BI-0

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    BI-1

    Measuring method for this product

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    AI type measuring example

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    BI type measuring example

    Dimensional drawing

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    1. Push button, 2. Moving arm, 3. Fixed arm, 4. Bezel (ring), 5. Limit indicator, 6. Clamp

    Units: mm

    Model No.Leg lengthABCDE
    AI-0402.31.12.81.12.8
    AI-1402.31.12.81.12.8
    AI-2402.32.74.52.34.8
    AI-3402.38114.46.7
    AI-4402.318214.46.7
    AI-5402.328314.46.7
    BI-080Tip 0.57979
    BI-1802.32.64.62.64.6
    BI-2802.35.17.14.86.8
    BI-3802.37.5108.610.6
    BI-4802.317.5208.610.6
    BI-5802.327.5308.610.6
    商品コードModel No.Graduations
    (mm)
    Measuring range
    (mm)
    Instrumental error
    (mm)
    JAN
    (4975846)
    151540AI-00.013 to 9±0.04039704
    151541AI-10.016 to 18039711
    151542AI-20.0110 to 22039728
    151543AI-30.0120 to 32039735
    151544AI-40.0130 to 42039742
    151545AI-50.0140 to 52039759
    151550BI-00.0210 to 34±0.06039506
    151551BI-10.02510 to 35±0.075039513
    151552BI-20.02520 to 45039520
    151553BI-30.02530 to 55039537
    151554BI-40.02540 to 65039544
    151555BI-50.02550 to 75039551

    Related products

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Steel Ring Gauge 0.1‑mm Unit Specified Lapped Finish

    Internal diameter measuring instrument master. Wide-range of sizes available.

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Precision Work Gloves, With or Without Coating

    Thin-feel gloves feel like working with bare hands, improving work efficiency. Ideal for inspection processes and precision and assembly work.

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram: related images

    Digital Large Character Thermo Hygrometer MT-892

    Comfort display function. With MAX/MIN value display function.

    Dial Caliper Gauges (Inside): Includes Main Body, Inspection Report / Calibration Certificate / Product Traceability Diagram | NIIGATASEIKI | MISUMI India