(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Banner

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 124103

  • Material (Main Body)
    Nylon tarpaulin (fiber-reinforced vinyl)
  • Display Content
    Plain
  • Color
    Yellow
  • Size(mm)
    1,500 × 450
  • Specifications
    With piping and string at the top and bottom
  • Mass(g)
    450
  • Amount Of Content
    1 piece
Part Number
124103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,152.00

2 Piece(s) 9 Day(s) or more 1 piece

Basic Specifications

  • Material (Main Body)
    Nylon tarpaulin (fiber-reinforced vinyl)
  • Display Content
    Plain
  • Color
    Yellow
  • Size(mm)
    1,500 × 450
  • Specifications
    With piping and string at the top and bottom
  • Mass(g)
    450
  • Amount Of Content
    1 piece

Product Description

[Features]
· Banner in a wide variation of colors.
· Different colors can be used depending on the place or purpose of use. For use in a wide range of applications.

Specifications of 124103

  • Material (Main Body)
    Nylon tarpaulin (fiber-reinforced vinyl)
  • Display Content
    Plain
  • Color
    Yellow
  • Size(mm)
    1,500 × 450
  • Specifications
    With piping and string at the top and bottom
  • Mass(g)
    450
  • Amount Of Content
    1 piece
Part Number
124103
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,152.00

2 Piece(s) 9 Day(s) or more 1 piece

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1