(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie, Cable Protection Material, Slit Tube, 5 m

Cable Tie, Cable Protection Material, Slit Tube, 5 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 695.91 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TKL15PEBK
TKL15PENR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Operating temperature range (°C)

₹ 695.91

1 Piece(s) 5 Day(s) or more Black 4989999488531 855-4863 -

₹ 695.91

1 Piece(s) 6 Day(s) or more Natural 4989999488395 855-4841 -40 to 70℃
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Operating temperature range (°C)

Basic Specifications

  • Weight (g)
    180.000
  • Material 1
    Polyethylene (PE)
  • Maximum binding radius (mm)
    16
  • Tube Inner Diameter (mm)
    15
  • Length (m)
    5

Product Description

[Features]
・ It can be reunited.
・ By using a dedicated tool, it can be attached to the cable in an instant.
・ Be sure to use the dedicated tool.
[Applications]
・ Wire and cable protection

Part Number
TKL15PEBK
TKL15PENR
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Operating temperature range (°C)

₹ 695.91

1 Piece(s) 5 Day(s) or more Black 4989999488531 855-4863 -

₹ 695.91

1 Piece(s) 6 Day(s) or more Natural 4989999488395 855-4841 -40 to 70℃
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Operating temperature range (°C)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list