- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Dedicated Tool For Slit Tube
Specifications of TTKT15
-
- Color
- Black
-
- JAN Code
- 4989999488586
-
- Trusco Code
- 855-4868
-
- Weight (g)
- 10.000
-
- Material 1
- Polypropylene (PP)
-
- Maximum binding radius (mm)
- 15
-
- Compatible Pan-Wrap
- TKL15 type
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 153.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Color
- Black
-
- JAN Code
- 4989999488586
-
- Trusco Code
- 855-4868
-
- Weight (g)
- 10.000
-
- Material 1
- Polypropylene (PP)
-
- Maximum binding radius (mm)
- 15
-
- Compatible Pan-Wrap
- TKL15 type
Product Description
A mounting tool dedicated for slit tubes.
Compatible Pan-Wrap: TKL8 type
Specifications of TTKT15
-
- Color
- Black
-
- JAN Code
- 4989999488586
-
- Trusco Code
- 855-4868
-
- Weight (g)
- 10.000
-
- Material 1
- Polypropylene (PP)
-
- Maximum binding radius (mm)
- 15
-
- Compatible Pan-Wrap
- TKL15 type
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 153.75
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy