(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Commercial Plastic Bag, Bulk Sale, Transparent, Box Included (50 Sheets Included)【50 Pieces Per Package】

Commercial Plastic Bag, Bulk Sale, Transparent, Box Included (50 Sheets Included)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 6,153.12 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
XS0045
XS0070
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Width (mm) Height (mm) Capacity (L) Weight (g)

₹ 6,153.12

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 4989999499469 855-2588 650 800 45 4800.0

₹ 7,960.26

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 4989999499476 855-2589 800 900 70 6600.0

Basic Specifications

  • Color
    Transparent
  • Thickness (mm)
    0.1
  • Material 1
    Polyethylene (PE)

Product Description

[Features]
· It comes in a box.
· Transparent type that allows contents to be seen.
· It uses non-PVC material that does not release dioxins or chlorine gases when burned.
· It is in a convenient box dispenser that you can take 1 bag out at a time.
· Box packaging allows it to be stored in small spaces.
[Applications]
· For storage and management of components, etc.

Part Number
XS0045
XS0070
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship JAN Code Trusco Code Width (mm) Height (mm) Capacity (L) Weight (g)

₹ 6,153.12

1 Pack(s)

50 Pieces Per Package

6 Day(s) or more 4989999499469 855-2588 650 800 45 4800.0

₹ 7,960.26

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 4989999499476 855-2589 800 900 70 6600.0

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon