(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TGNN08BKS |
TGNN08BL |
TGNN08BM |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Color | JAN Code | Trusco Code | Mass | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,185.49 |
1 Pack(s) |
100 Pieces Per Package |
8 Day(s) or more | S | 17.4 | 7.8 | Black | 4989999440904 | 835-4645 | 570 g | 1 pack (100 sheets) | ||
₹ 1,227.58 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | L | 22 | 8.3 | Blue | 4989999440911 | 835-4644 | 660 g | 1 pack (100 sheets) | ||
₹ 1,204.64 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | M | 20.1 | 8 | Blue | 4989999440935 | 835-4643 | 610 g | 1 pack (100 sheets) |
[Features]
· Made from nitrile rubber for excellent chemical and oil resistance.
· Soft and comfortable with an excellent thin fit.
· Suitable for detailed work.
· Powder: none
[Applications]
· Precision work, analytic studies, machinery operation, work that uses oil.
[Materials]
· Nitrile rubber (NBR)
Part Number |
---|
TGNN08BKS |
TGNN08BL |
TGNN08BM |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Palm perimeter (cm) |
Middle finger length (cm) |
Color | JAN Code | Trusco Code | Mass | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,185.49 |
1 Pack(s) |
100 Pieces Per Package |
8 Day(s) or more | S | 17.4 | 7.8 | Black | 4989999440904 | 835-4645 | 570 g | 1 pack (100 sheets) | ||
₹ 1,227.58 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | L | 22 | 8.3 | Blue | 4989999440911 | 835-4644 | 660 g | 1 pack (100 sheets) | ||
₹ 1,204.64 |
1 Pack(s) |
100 Pieces Per Package |
5 Day(s) or more | M | 20.1 | 8 | Blue | 4989999440935 | 835-4643 | 610 g | 1 pack (100 sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy