(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Grinder (Part Number)

Air Grinder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,627₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Side exhaust system is easy to use.
・It's simple and the handle angle design is easy to work with.
・Ideal for on-site work where it is difficult to use electricity.
[Applications]
・Ideal for grinding work such as shipbuilding, bridges, construction machinery, and general factories.

Part Number
FAG-100B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Chuck inner diameter
(mm)
Air consumption (m³/min) Compatible grinding wheel dimensions outer diameter × thickness × inner diameter(mm) No-load speed (min-1) JAN Code Weight (g) Trusco Code

₹ 29,627.40

1 Piece(s) 11 Day(s) or more 2409.50.85100 × 6 × 151300049384636087081300.0827-5582

Loading...

  1. 1

Basic Information

Hose mounting port Rc3/8(PT3/8) Exhaust Side exhaust

Please check the type/dimensions/specifications of the part FAG-100B in the Air Grinder series.

Product variants

Part Number
FAG-125B
FAG-150B
FAG-180B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Chuck inner diameter
(mm)
Air consumption (m³/min) Compatible grinding wheel dimensions outer diameter × thickness × inner diameter(mm) No-load speed (min-1) JAN Code Weight (g) Trusco Code

₹ 31,906.02

1 Piece(s) 11 Day(s) or more 2409.50.85125 × 6 × 221050049384636087531400.0827-5583

₹ 35,246.43

1 Piece(s) 11 Day(s) or more 26512.71.2150 × 6 × 22800049384636088072200.0827-5584

₹ 38,969.24

1 Piece(s) 11 Day(s) or more 26512.71.2180 × 6 × 22700049384636088522200.0827-5585
X
whatsapp-qr whatsapp-icon