Clint 220 × 250 mm 100 Sheets × 30 Bags/Box【3,000 Pieces Per Package】

Clint 220 × 250 mm 100 Sheets × 30 Bags/Box

[Features]
· Sheets made with only the power of water from natural fibers without the use of adhesive.
· Wipers with few impurities and low ion elution.
· For wiping work in clean room areas.

Part Number

Configured Part Number is shown.

62-3590-29

Product specifications

Model number 62-3590-29
Code number 809-6106
Part Number
62-3590-29
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3,000 Pieces Per Package

14 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Wiper Material Cotton

Please check the type/dimensions/specifications of the part 62-3590-29 in the Clint 220 × 250 mm 100 Sheets × 30 Bags/Box series.

Additional Products in this Category

Tech Support