Tencel 100 230 × 250 mm 100 Sheets × 30 Bags/Box【3,000 Pieces Per Package】

Tencel 100 230 × 250 mm 100 Sheets × 30 Bags/Box

[Features]
· Dust generation is decreased by using 100% Tencel fibers.
· Increased liquid retention when compared to other cellulose-based materials.
[Applications]
· For wiping work in clean areas.

Part Number

Configured Part Number is shown.

62-3581-41

Product specifications

Model number 62-3581-41
Code number 809-6103
Part Number
62-3581-41
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

3,000 Pieces Per Package

14 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Wiper Material Other

Please check the type/dimensions/specifications of the part 62-3581-41 in the Tencel 100 230 × 250 mm 100 Sheets × 30 Bags/Box series.

Additional Products in this Category

Tech Support