Micro Hand CR【20 Pieces Per Package】

Micro Hand CR

[Features]
· High quality gloves with separate left and right hands.
· Suitable for sterile and dust-free work.
· · For the pretreatment processes of semi-conductor devices and in pharmaceutical factories.

(i)Caution

  • A usage limit is provided.

Product specifications

Model number 62-3395-27 62-3395-28
Code number 829-2225 829-2226
Part Number
62-3395-27
62-3395-28
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipJIS B9920 / ISO14664-1 (Class)

20 Pieces Per Package

14 Day(s) or more 5

20 Pieces Per Package

14 Day(s) or more 5

Loading...

  1. 1

Basic Information

Product Type Gloves Grade Standard (Fed.Std. 209D Class) 100 Material Natural Rubber, Latex

Additional Products in this Category

Tech Support