Super Wiper【50-200 Pieces Per Package】

Super Wiper

[Features]
· General-purpose type made of knitted material using continuous fiber polyester threads.
· Combines both rapid water absorbency and high water retaining properties.
· Made using special laser cutting technology to prevent the generation of dust from the edges.
· Particles and residual ions have been eliminated as much as possible.
· For wiping away dirt and maintenance.

(i)Caution

  • A clean room packaged product

Product specifications

Model number 62-3347-99 62-3348-01 62-3348-02
Code number 810-6244 810-6245 810-6246
Part Number
62-3347-99
62-3348-01
62-3348-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(in)
Quantity

200 Pieces Per Package

14 Day(s) or more 41 bag (200 pcs.)

100 Pieces Per Package

14 Day(s) or more 61 bag (100 pcs.)

50 Pieces Per Package

14 Day(s) or more 91 bag (50 pcs.)

Loading...

  1. 1

Basic Information

Product Type Wiper Material Polyester Color White
Grade Standard (Fed.Std. 209D Class) 10

Additional Products in this Category

Tech Support