(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0092-20 |
61-0092-21 |
61-0092-22 |
61-0092-23 |
61-0092-24 |
61-0092-25 |
61-0092-26 |
61-0092-27 |
61-0092-28 |
61-0092-29 |
61-0092-30 |
61-0092-31 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size | Bust (cm) |
Jacket length (cm) |
Shoulder Width (cm) |
Sleeve length (cm) |
Color Details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | White based | S | 110 | 60 | 44 | 54 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | White based | M | 114 | 63 | 46 | 56 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | White based | L | 118 | 66 | 48 | 58 | White | 1 set | ||
₹ 5,914.00 |
1 Piece(s) | 13 Day(s) or more | White based | LL | 122 | 69 | 50 | 60 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 15 Day(s) or more | White based | 3L | 126 | 72 | 52 | 62 | White | 1 set | ||
₹ 7,012.00 |
2 Piece(s) | 13 Day(s) or more | White based | 4L | 130 | 75 | 54 | 64 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | Blue Colors | S | 110 | 60 | 44 | 54 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | Blue Colors | M | 114 | 63 | 46 | 56 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | Blue Colors | L | 118 | 66 | 48 | 58 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 15 Day(s) or more | Blue Colors | LL | 122 | 69 | 50 | 60 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | Blue Colors | 3L | 126 | 72 | 52 | 62 | Blue | 1 set | ||
₹ 7,012.00 |
2 Piece(s) | 15 Day(s) or more | Blue Colors | 4L | 130 | 75 | 54 | 64 | Blue | 1 set |
[Features]
· Garments for clean rooms.
· Standing collar, simple specification jacket that uses a hook to prevent falls.
Part Number |
---|
61-0092-20 |
61-0092-21 |
61-0092-22 |
61-0092-23 |
61-0092-24 |
61-0092-25 |
61-0092-26 |
61-0092-27 |
61-0092-28 |
61-0092-29 |
61-0092-30 |
61-0092-31 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size | Bust (cm) |
Jacket length (cm) |
Shoulder Width (cm) |
Sleeve length (cm) |
Color Details | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | White based | S | 110 | 60 | 44 | 54 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | White based | M | 114 | 63 | 46 | 56 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | White based | L | 118 | 66 | 48 | 58 | White | 1 set | ||
₹ 5,914.00 |
1 Piece(s) | 13 Day(s) or more | White based | LL | 122 | 69 | 50 | 60 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 15 Day(s) or more | White based | 3L | 126 | 72 | 52 | 62 | White | 1 set | ||
₹ 7,012.00 |
2 Piece(s) | 13 Day(s) or more | White based | 4L | 130 | 75 | 54 | 64 | White | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | Blue Colors | S | 110 | 60 | 44 | 54 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 12 Day(s) or more | Blue Colors | M | 114 | 63 | 46 | 56 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | Blue Colors | L | 118 | 66 | 48 | 58 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 15 Day(s) or more | Blue Colors | LL | 122 | 69 | 50 | 60 | Blue | 1 set | ||
₹ 5,858.00 |
2 Piece(s) | 13 Day(s) or more | Blue Colors | 3L | 126 | 72 | 52 | 62 | Blue | 1 set | ||
₹ 7,012.00 |
2 Piece(s) | 15 Day(s) or more | Blue Colors | 4L | 130 | 75 | 54 | 64 | Blue | 1 set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy