(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Dust-Free Garment FD200C, Coat, White 4L

Dust-Free Garment FD200C, Coat, White 4L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0091-52

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    87
  • Color Details
    White
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
61-0091-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 6,652.00

1 Piece(s) 15 Day(s) or more 1 set

Basic Specifications

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    87
  • Color Details
    White
  • Specifications
    Unisex
  • Internal Capacity
    1 set

Product Description

[Features]
· Garments for clean rooms.
· The combination of a side fastener and standing collar helps prevent dust generation from the front.

Specifications of 61-0091-52

  • Product Type
    Dust-Free Clothing
  • Type
    Jacket
  • Color
    White based
  • Size
    4L
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Bust(cm)
    130
  • Sleeve length(cm)
    91
  • Jacket length(cm)
    87
  • Color Details
    White
  • Specifications
    Unisex
  • Internal Capacity
    1 set
Part Number
61-0091-52
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 6,652.00

1 Piece(s) 15 Day(s) or more 1 set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1